SOUTHWIRE, 16/3 SJEOW 9' BLACK GARAGE AND WORKSHOP REPLACEMENT POWER SUPPLY CORD

Southwire #: 9856SW0008 Model #: 9856SW0008

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MEDIUM DUTY
  • REPLACEMENT CORD
  • EXTRA DURABLE
  • STURDY
  • 13 Amps, 125 Volts, 1625 Watts

Specifications

Stock # 9856SW0008 9856SW0008
Model # 9856SW0008 9856SW0008
UPC # 029892098568 029892098568
Depth 9.0 22.86 inch cm
Product Weight 0.752 0.34 lbs kg
Maximum Amps 13 13
Cord Length (ft) (cm) 9 274.32
Gauge 16/3 16/3
Jacket Color BLACK BLACK
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;