Stock # | 4217SW8804 4217SW8804 | |
Model # | 4217SW8804 4217SW8804 | |
UPC # | 029892042172 029892042172 | |
Depth | 25.0 63.50 | inch cm |
Product Weight | 2.82 1.28 | lbs kg |
Maximum Amps | 15 15 | |
UL Certified | Yes Yes | |
CUL Certified | Yes Yes | |
Cord Length (ft) (cm) | 25 762.00 | |
Gauge | 14/3 14/3 | |
Jacket Color | RED RED | |
Material | SJTW SJTW | |
Plug Configuration | NEMA 5-15P NEMA 5-15P | |
Tritap | Yes Yes |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2