12/3 STW 100' Twist to Lock Cord, Yellow

SKU: 9029SW8802 Model: 9029SW8802

Southwire’s twist-to-lock extension cords keep tools locked into power, eliminating the frustration and hassle of tools coming unplugged. When you connect a tool or other electrical device, these cords provide a lock that can only be disengaged by choice. The 12/3 vinyl jacket is designed to resist moisture, abrasion and prolonged exposure to sunlight for durability and makes this an all-purpose cord perfect for indoor or outdoor use

Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Southwire Twist-To-Lock extension cords are designed to keep your jobsite under continuous operation
  • The power block offers additional outlets for more power distribution.
  • Features a power indicator light in the female receptacle to show the power is on
  • Vinyl jacket that resists moisture, abrasion and prolonged exposure to the sun

Specifications

measurement
imperial metric
Stock # 9029SW8802 9029SW8802
Model # 9029SW8802 9029SW8802
UPC # 029892090296 029892090296
Product Height 4.25 10.80 inch cm
Product Width 13.75 34.93 inch cm
Depth 100.0 254.00 inch cm
Product Weight 22.633 10.27 lbs kg
Maximum Amps 20 20
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material STW STW
Plug Configuration NEMA L5-20P NEMA L5-20P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;