12/3 SJEOW 45' NEMA Cord Reel

12/3 SJEOW 45' NEMA Cord Reel

SKU: R112318845 Model: R112318845
Southwire R112318845 Electric Heavy Duty Retractable Cord Reel, 125 VAC, 45 ft L Cord, 12/3 AWG Conductor
Download Category Specifications:
Excel Table

Features & Benefits

  • 20 A
  • 125 VAC
  • Southwire Cord Reel, Electric Heavy Duty Retractable, 125 VAC, 20 A, 45 ft Cord, 12/3 AWG Conductor, SJEOW Cord, Steel/Metal Reel, Bench/Ceiling/Floor/Wall Reel Mounting, 12.63 in L x 9.38 in W x 13.25 in H
  • CCI heavy duty industrial grade spring retractable electrical and power cord reels are ideal for putting light and power where needed with quick retraction and convenient storage. They are suitable for many industrial and commercial applications where portable electrical power and handheld lighting is required. These versatile cord reels make cord handling safer and more efficient while extending the life of the cord and improving the work place. OSHA's fall prevention tips include, practice good housekeeping and keep cords out of walkways or adjacent work areas. Spring retractable cord reels meet OSHA recommendations by providing the tool needed to improve work place efficiency and safety.
  • All steel construction is rugged and durable, providing maximum structural strength
  • Long-life, high-quality drive spring is enclosed for protection against the environment
  • A baked-on powder coated finish on steel components provides maximum corrosion resistance
  • Adjustable guide arm allows reel to mount on ceiling, wall, bench or floor
  • Latching system allows desired length of cord to be maintained outside of reel

Specifications

measurement
imperial metric
Stock # R112318845 R112318845
Model # R112318845 R112318845
UPC # 029892946944 029892946944
Height 13.25 33.66 inch cm
Width 12.63 32.08 inch cm
Depth 45.0 114.30 inch cm
Weight (lbs) (kg) 28.0 12.70 lbs kg
Cord Length (ft) (cm) 45 1371.60
Gauge 12/3 12/3
Material SJEOW SJEOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;