12/3 SJEOW 45' Duplex Cord Reel

12/3 SJEOW 45' Duplex Cord Reel

SKU: R112718845 Model: R112718845
Download Category Specifications:
Excel Table

Features & Benefits

  • With GFCI

Specifications

measurement
imperial metric
Stock # R112718845 R112718845
Model # R112718845 R112718845
UPC # 029892865252 029892865252
Height 13.25 33.66 inch cm
Width 12.63 32.08 inch cm
Depth 45.0 114.30 inch cm
Weight (lbs) (kg) 28.0 12.70 lbs kg
Cord Length (ft) (cm) 45 1371.60
Gauge 12/3 12/3
Material SJEOW SJEOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;