12/3 SJEOW 45' Duplex Cord Reel

Southwire #: R112718845 Model #: R112718845 In Stock

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • With GFCI

Specifications

measurement
imperial metric
Stock # R112718845 R112718845
Model # R112718845 R112718845
UPC # 029892865252 029892865252
Product Height 13.25 33.66 inch cm
Product Width 12.63 32.08 inch cm
Depth 45.0 114.30 inch cm
Product Weight 28.0 12.70 lbs kg
Cord Length (ft) (cm) 45 1371.60
Gauge 12/3 12/3
Material SJEOW SJEOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;