Inline User Attachable

Southwire #: 25000016-6 Model #: 25000016-6

The in-line user attachable is ideal for existing equipment without GFCI protection, and can be easily attached by connecting the GFCI in series with the supply cable 9 to 10 inches from the plug end to provide GFCI protection.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Pressure Washers, Drain Snakes, Floor Cleaners, Industrial Appliances, Power Tools, Pumps, Boat Lifts, Extension Cords
  • Grounded Neutral: 4 Ohms
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS and grounded neutral trip
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: Accepts 18 - 12 AWG (SJT)
  • Power On Indication: Lighted Indicator

Specifications

Stock # 25000016-6 25000016-6
Model # 25000016-6 25000016-6
UPC # 024098901544 024098901544
Product Height 13.0 33.02 inch cm
Product Width 2.25 5.72 inch cm
Depth 5.0 12.70 inch cm
Product Weight 0.6 0.27 lbs kg
Maximum Amps 20 20
Gauge 18-12 18-12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;