In-Line 120V/20 AMP GFCI User Attachable

Southwire #: 25230001-6 Model #: 25230001-6

Shockshield in-line user attachable for OEM connection of cable.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Trip point up to 30mA
  • Less than 25mS trip response time
  • Manual Reset
  • Can be easily attached by connecting the GFCI in series with the supply cable 9 to 10 inches from the plug end to provide GFCI protection
  • Applications: OEM / Custom Cord Set

Specifications

Stock # 25230001-6 25230001-6
Model # 25230001-6 25230001-6
UPC # 024098902077 024098902077
Product Height 2.0 5.08 inch cm
Product Width 5.0 12.70 inch cm
Depth 11.0 27.94 inch cm
Product Weight 0.6 0.27 lbs kg
Maximum Amps 20 20
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;