240V/30 Twist Lock GFCI 6'

Southwire #: 44720013-2 Model #: 44720013-2

Designed for rugged duty. Molded from high impact polymer with booted reset and test buttons. At home in hostile environments such as industrial, construction, maintenance and commercial work sites.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: High Pressure Sprayer Washers, Construction Site Power Tools, Drain Snakes, Pumps, Construction Sites, Industrial Appliances
  • NEMA L6-30P & R
  • Grounded Neutral: 4 Ohms
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 10/3 AWG

Specifications

measurement
imperial metric
Stock # 44720013-2 44720013-2
Model # 44720013-2 44720013-2
UPC # 024098902480 024098902480
Product Height 3.0 7.62 inch cm
Product Width 11.0 27.94 inch cm
Depth 10.0 25.40 inch cm
Product Weight 2.4 1.09 lbs kg
Maximum Amps 30 30
Cord Length (ft) (cm) 6 182.88
Gauge 10/3 10/3
Material SJTW SJTW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;