20A Right Angle User Attachable GFCI

SKU: 54880004-6 Model: 54880004-6

The user attachable plug is ideal for existing equipment without GFCI protection, the male connector can be removed and the GFCI plug easily attached to equipment’s cord.

Download Category Specifications:
Excel Table

Features & Benefits

  • Applications Include: Pressure Washers, Drain Snakes, Floor Cleaners, Industrial Appliances, Power Tools, Pumps, Boat Lifts, Extension Cords
  • NEMA 5 - 20 P, Black
  • Grounded Neutral: 4 Ohms Typical
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS and Grounded Neutral Trip
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: Accepts 18 - 12 AWG (SJT)

Specifications

measurement
imperial metric
Stock # 54880004-6 54880004-6
Model # 54880004-6 54880004-6
UPC # 024098903098 024098903098
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Depth 4.0 10.16 inch cm
Product Weight 0.4 0.18 lbs kg
Maximum Amps 20A 20A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;