2 FT 120V/15A YEL 12/3 CABLE GFCI LIGHTED TRI CORD

Southwire #: 14880226-6 Model #: 14880226-6

120V/15A Right Angle GFCI 12/3 2' Cord Set with Lighted Tri-Source End NEMA 5-15P & (3)5-15R

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 120V/15A
  • 12/3 AWG
  • Lighted end shows power is on and outlet is ready to use
  • 4-6 mA trip level
  • cULus Listed
  • Rainproof Rated

Specifications

Stock # 14880226-6 14880226-6
Model # 14880226-6 14880226-6
UPC # 024098905269 024098905269
Product Height 2.0 5.08 inch cm
Product Width 8.0 20.32 inch cm
Depth 13.0 33.02 inch cm
Product Weight 1.0 0.45 lbs kg
Maximum Amps 15A 15A
CUL Certified Yes Yes
Cord Length (ft) (cm) 2 60.96
Gauge 12/3 12/3
Material SJTW-A SJTW-A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;