120V/20A In-Line GFCI User Attachable

SKU: 30040006-6 Model: 30040006-6

The in-line user attachable is ideal for existing equipment without GFCI protection, and can be easily attached by connecting the GFCI in series with the supply cable 9 to 10 inches from the plug end to provide GFCI protection.

Download Category Specifications:
Excel Table

Features & Benefits

  • Applications Include: Pressure Washers, Drain Snakes, Floor Cleaners, Industrial Appliances, Power Tools, Pumps, Boat Lifts, Extension Cords
  • Grounded Neutral: 4 Ohms Typical
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS and grounded neutral trip
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: Accepts 16 - 12 AWG (ST)
  • Power On Indication: Mechanical Indicator

Specifications

measurement
imperial metric
Stock # 30040006-6 30040006-6
Model # 30040006-6 30040006-6
UPC # 024098904804 024098904804
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Depth 7.0 17.78 inch cm
Product Weight 0.3 0.14 lbs kg
Maximum Amps 20A 20A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;