SOUTHWIRE® CABLE PROTECTION 5 END CAP SET

Southwire #: 31203-1 Model #: 31203-1

Vehicle and pedestrian traffic can seriously damage electrical cables. This can result in costly repairs and downtime. Loose electrical cables not only represent an obvious trip hazard, but damaged cables can also create a shock hazard.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Non-slip molded pattern
  • Heavy Duty materials hold up to rugged conditions
  • Black rubber base and Safety Yellow hinged EVA channel covers
  • Non-conductive and resists oils and solvents
  • Modular design allows virtually any configuration
  • Robust interlocking connectors
  • Load bearing capacity to 40,000 lbs or 21,000 lbs per axle
  • Handle is integrated into the linear pieces for portability
  • Stake/Nail through holes in base pieces allows for more stable installation

Specifications

measurement
imperial metric
Stock # 31203-1 31203-1
Model # 31203-1 31203-1
UPC # 029892229924 029892229924
Product Height 4.0 10.16 inch cm
Product Width 14.75 37.47 inch cm
Depth 24.0 60.96 inch cm
Product Weight 17.7 8.03 lbs kg
Brand SHOCKSHIELD® Cable Protection System SHOCKSHIELD® Cable Protection System

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;