Cable Protection

SKU: 31200-1 Model: 31200-1
Vehicle and pedestrian traffic can seriously damage electrical cables. This can result in costly repairs and downtime. Loose electrical cables not only represent an obvious trip hazard, but damaged cables can also create a shock hazard.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Non-slip molded pattern
  • Heavy Duty materials hold up to rugged conditions
  • Black rubber base and Safety Yellow hinged EVA channel covers
  • Non-conductive and resists oils and solvents
  • Modular design allows virtually any configuration
  • Robust interlocking connectors
  • Load bearing capacity to 40,000 lbs or 21,000 lbs per axle
  • Handle is integrated into the linear pieces for portability
  • Stake/Nail through holes in base pieces allows for more stable installation

Specifications

measurement
imperial metric
Stock # 31200-1 31200-1
Model # 31200-1 31200-1
UPC # 029892229894 029892229894
Height 3.5 8.89 inch cm
Width 23.5 59.69 inch cm
Depth 38.5 97.79 inch cm
Weight (lbs) (kg) 52.9 24.00 lbs kg
Brand SHOCKSHIELD® Cable Protection System SHOCKSHIELD® Cable Protection System

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;