Trouble Light Plastic Replacement Handle

Trouble Light Plastic Replacement Handle

SKU: 336 Model: 336
Download Category Specifications:
Excel Table

Features & Benefits

  • Includes switch and convenience outlet
  • Hanging Hook
  • Three conductor

Specifications

measurement
imperial metric
Stock # 336 336
Model # 336 336
UPC # 078693003363 078693003363
Height 9.5 24.13 inch cm
Width 2.0 5.08 inch cm
Depth 2.0 5.08 inch cm
Weight (lbs) (kg) 0.22 0.10 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;