Solar 9 LED Flood Light with 180 Degree Motion Sensor

Solar 9 LED Flood Light with 180 Degree Motion Sensor

SKU: L950 Model: L950
Download Category Specifications:
Excel Table

Features & Benefits

  • 9 LED rechargeable solar panel motion activated flood light
  • Mono crystal solar panel
  • 110˚ coverage motion detector has a 60 ft range
  • 50-30 second light cycles on a full charge
  • Complete with rechargeable battery

Specifications

measurement
imperial metric
Stock # L950 L950
Model # L950 L950
UPC # 090529619999 090529619999

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 107ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;