4,500 Lumen, 4' LED Shop Light

4,500 Lumen, 4' LED Shop Light

SKU: 111513 Model: 111513
The all new ProLight™ 4ft LED Shop Light provides energy-efficient task lighting for utility applications in workshops, garages, manufacturing shops and many more. With the removable power cord and integrated ports, this light allows you to link up to 10 units together off of one plug in. Quickly replace existing fixtures by using the included chain and “S” hooks. The integrated LED’s are energy efficient and cost effective while still delivering 4,500 lumens and 42 watts of power.
Download Category Specifications:
Excel Table

Features & Benefits

  • Covered & protected LED strips
  • Suable aluminum housing
  • No hot surfaces
  • Interlink up to 10 units

Specifications

measurement
imperial metric
Stock # 111513 111513
Model # 111513 111513
UPC # 786625000488 786625000488
Height 9.4 23.88 inch cm
Width 3.6 9.14 inch cm
Depth 3.6 9.14 inch cm
Weight (lbs) (kg) 0.609 0.28 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;