120 Lumens LED Head Lamp with adapter

Southwire #: HL12RSW Model #: HL12RSW

Southwire’s Rechargeable Head Lamps come in 120 and 250 lumen options with tons of job site features you’ll love! Both models include detachable and mountable magnetic heads to stick to electrical boxes, support beams or any metal surface where you need some extra light. Both feature constant light output for the entire life of the charge, and come with 3 year warranty and chargers.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 4 Light Modes (3 Front and 1 Spot)
  • Magnetic Base
  • 360 Degree Pivoting Head
  • Up to 10 Hours of runtime
  • Constant current (Brightness stays constant, does not dim overtime)

Specifications

Stock # HL12RSW HL12RSW
Model # HL12RSW HL12RSW
UPC # 032886706783 032886706783
Product Height 2.9 7.37 inch cm
Product Width 8.3 21.08 inch cm
Product Weight 0.6 0.27 lbs kg
Lumens 120 120

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;