PULSAR-RECHARGE LED LIGHTS 5 PACK, BLUE

Southwire #: 511703 Model #: 511703

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 10 Light modes, white torch setting
  • Waterproof, crushproof, floats
  • Rechargeable, operates up to 60 hours
  • Visible for over 1/2 mile, 360° illumination

Specifications

Stock # 511703 511703
Model # 511703 511703
UPC # 5060033285534 5060033285534
Product Height 1.3 3.30 inch cm
Product Width 4.3 10.92 inch cm
Depth 4.3 10.92 inch cm
Product Weight 5.0 2.27 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;