ProLight™ Blaster - 1000 Lumens

ProLight™ Blaster - 1000 Lumens

SKU: T1000 Model: T1000
The ProLight™ blaster delivers a bright 1,640 Ft. beam with 1,000 lm of output. This robust, lightweight aluminum body is designed to meet IPX3 and features a USB Rechargeable Li-Ion battery. This light also features an adjustable lantern mode.
Download Category Specifications:
Excel Table

Features & Benefits

  • IPX3 Rated for damp location use
  • Rechargeable
  • 2 Modes: beam & lantern
  • 1000 lm - lighting range: 1640 ft.
  • Shoulder strap and case included

Specifications

measurement
imperial metric
Stock # T1000 T1000
Model # T1000 T1000
UPC # 786625100003 786625100003
Width 3.125 7.94 inch cm
Depth 12.0 30.48 inch cm
Weight (lbs) (kg) 2.5 1.13 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 88ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;