ProLight™ 35W Dusk to Dawn Security Light

Southwire #: 515001 Model #: 515001

The ProLight™ 35 W LED dusk-to-dawn light is the energy efficient replacement for the 150 W high pressure sodium light. This is an easy, maintenance free solution to outdoor area lighting needs for commercial and agricultural applications, ideal for use outdoors to illuminate large areas of property. This LED lights only uses 35 W of power to produce 3,850 lm. The removable photocell sensor feature automatically turns the light on at dusk and turns it off at dawn. IP65 weather rated and rugged cast aluminum construction will protect the light from the harshest of conditions.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Cast aluminum housing
  • Rechargeable photocell sensor
  • IP65 Rated for wet location use
  • LED lighting

Specifications

measurement
imperial metric
Stock # 515001 515001
Model # 515001 515001
UPC # 786625000495 786625000495
Product Height 7.0 17.78 inch cm
Product Width 3.0 7.62 inch cm
Depth 3.25 8.26 inch cm
Product Weight 1.49 0.68 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;