NightSearcher® Trio 550 - 550 Lumens

Southwire #: 511600 Model #: 511600 In Stock

The NightSearcher® TRIO-550 has a long range beam of up to 1,968 Ft.. the trio 550 is ideal for patrolling, security guards, search & rescue, and with robust construction it’s durable enough for all applications. The trio 550 features an emergency function to automatically illuminate in the event of a power cut. It can be mounted on walls or in vehicles using the bracket supplied.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • IP54 Rated for damp location use
  • 2 Modes: high, low & flashing
  • Emergency mode
  • Rechargeable

Specifications

measurement
imperial metric
Stock # 511600 511600
Model # 511600 511600
UPC # 786625160014 786625160014
Product Height 7.6 19.30 inch cm
Product Width 3.6 9.14 inch cm
Depth 7.6 19.30 inch cm
Product Weight 1.375 0.62 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;