NightSearcher® Panther XML

Southwire #: 511301 Model #: 511301 In Stock

The NightSearcher® PANTHER XM-L is now upgraded with the latest LED technology increasing the running time to 6hrs on full and 3hrs on half power. The unique deep-dish reflector enables maximum distance to lumen ratio achieving a 4,921 foot beam from only 1,500 lumens;weighing under 19 ounces it is our lightest in the range.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • IP54 Rated for damp location use
  • 2 Modes: high & low
  • Rechargeable
  • 1000 lm - lighting range: 3280 ft.
  • Shoulder strap and case included

Specifications

measurement
imperial metric
Stock # 511301 511301
Model # 511301 511301
UPC # 786625513018 786625513018
Product Height 8.0 20.32 inch cm
Product Width 6.0 15.24 inch cm
Depth 10.3 26.16 inch cm
Product Weight 1.19 0.54 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;