NightSearcher® Explorer X2 - 280 Lumens

Southwire #: 514003 Model #: 514003

The explorer-X2 delivers a bright 820 Ft. beam, and has a powerful 280 lm output. This pocket sized, robust and ultra light aluminum body also features advanced Cree XB-H T4 LED’s and three light modes to suit your needs with a 25 hour running time on the low setting.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • IPX8 Rated for wet location use
  • 3 Modes: high, low & strobe
  • Aluminum body
  • Durable, impact resistant light

Specifications

measurement
imperial metric
Stock # 514003 514003
Model # 514003 514003
UPC # 786625192206 786625192206
Product Height 1.25 3.18 inch cm
Product Width 1.25 3.18 inch cm
Depth 4.5 11.43 inch cm
Product Weight 0.27 0.12 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;