NightSearcher® Explorer X1 - 120 Lumens

Southwire #: 514002 Model #: 514002

The explorer-X1 delivers a bright 328 Ft. beam, and has a powerful 120 lm output. This pocket sized, robust and ultra light aluminum body flashlight also features advanced Cree XB-H T4 LED’s and three light modes to suit your needs with an 8 hour running time on the low setting.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • IPX4 Rated for damp location use
  • 3 Modes: high, low & strobe
  • Aluminum body
  • Durable, impact resistant light

Specifications

measurement
imperial metric
Stock # 514002 514002
Model # 514002 514002
UPC # 786625192107 786625192107
Product Height 7.0 17.78 inch cm
Product Width 1.25 3.18 inch cm
Depth 2.5 6.35 inch cm
Product Weight 0.17 0.08 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;