Mini Mobi

SKU: E712848 Model: E712848
All of the durability and features of Defender products in a battery operated LED hand lamp. Tough housing and high output LEDs make this light perfect for small products and standard issue equipment for your tradesman or maintenance teams.
Download Category Specifications:
Excel Table

Features & Benefits

  • 20 LEDs deliver 55 lm
  • Up to 8 Ft. lighting range
  • Wide-spread beam of clean white light
  • Run time 3 hours high, 8 hours on 70% power

Specifications

measurement
imperial metric
Stock # E712848 E712848
Model # E712848 E712848
UPC # 5055056970376 5055056970376
Height 7.0 17.78 inch cm
Width 1.0 2.54 inch cm
Depth 7.0 17.78 inch cm
Weight (lbs) (kg) 0.7 0.32 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;