L845SW 250-Watt Portable Halogen Clamp Light

L845SW 250-Watt Portable Halogen Clamp Light

SKU: L845SW Model: L845SW
Southwire L845 combination clamp light / trouble light includes a 250 watt halogen bulb
Download Category Specifications:
Excel Table

Features & Benefits

  • All metal construction
  • 10 ft circle with 4,000 lumens at 10 ft distance
  • Tool-less bulb replacement

Specifications

measurement
imperial metric
Stock # L845SW L845SW
Model # L845SW L845SW
UPC # 090529606272 090529606272
Height 7.0 17.78 inch cm
Width 6.5 16.51 inch cm
Depth 7.0 17.78 inch cm
Weight (lbs) (kg) 2.83 1.28 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;