Dominator Torch Xenon Flashlight, 2600 lm, Rechargeable

Dominator Torch Xenon Flashlight, 2600 lm, Rechargeable

SKU: T2600 Model: T2600
These high quality xenon lights will last a long time and are construction site durable.
Download Category Specifications:
Excel Table

Features & Benefits

  • Rechargeable - uses Li-Ion batteries
  • 1 Hr. 40 min. use time per charge
  • Hid xenon Bulb
  • 2600 lm - lighting range: 2600 ft.
  • Shoulder strap and case included

Specifications

measurement
imperial metric
Stock # T2600 T2600
Model # T2600 T2600
UPC # 786625260004 786625260004
Width 3.0 7.62 inch cm
Depth 3.0 7.62 inch cm
Weight (lbs) (kg) 3.4 1.54 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;