Carbon Fiber Cree LED Flashlight, 310 lm, Non-Rechargeable

Carbon Fiber Cree LED Flashlight, 310 lm, Non-Rechargeable

SKU: CF003 Model: CF003
These high quality Cree LED's will last a long time and are construction site durable.
Download Category Specifications:
Excel Table

Features & Benefits

  • Non-rechargeable - uses 2 D batteries
  • 3 Hours of battery use
  • IP44 Rating - adjustable lighting range
  • 310 lm

Specifications

measurement
imperial metric
Stock # CF003 CF003
Model # CF003 CF003
UPC # 786625580034 786625580034

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;