Southwire L23SW 500-Watt Rough Service Halogen Bulb with Bulb Buddy Protective Case, 6-Pack

Southwire #: L23 Model #: L23

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Comes with (6) 500-watt rough service halogen bulbs
  • Features extra filament support and higher grade filament material for longer life
  • Each bulb fits into a foam slot and is protected from impact, moisture and other debris by a heavy-duty plastic case
  • Protective case is ideal for halogen bulb storage
  • Rough service halogen bulbs are rated for up to 4,000-hours

Specifications

Stock # L23 L23
Model # L23 L23
UPC # 090529619036 090529619036
Product Height 8.125 20.64 inch cm
Product Width 1.25 3.18 inch cm
Depth 5.5 13.97 inch cm
Product Weight 0.437 0.20 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;