30,000 Lumen PROLIGHT™ Slim Extreme LED Flood Light

Southwire #: 4110300 Model #: 4110300 In Stock

The newest addition to the Southwire floodlight category are the Slim Series XL! With three high wattages of 150w, 220w and 300w, these lights are energy efficient and have a high-output of Lumens topping out at 30,000! Due to the extreme slim design and the cool operation these lights can be used in confined spaces. The new lights are also designed for permanent installation or long-term temporary use outdoors. The ProLight™ Slim Series XL can keep the job site safe and bright while drawing minimal amps, providing the ultimate energy savings. Tested and rated to the highest standards, the ProLight™ Slim Series XL is cUL listed for wet locations and has an IP65 rated housing. Developed for the professional tradesman, the aluminum and steel construction make the ProLight™ Slim Series XL durable enough for the harshest conditions.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Li-Ion battery
  • Rechargeable
  • LED battery indicator
  • USB charging port

Specifications

measurement
imperial metric
Stock # 4110300 4110300
Model # 4110300 4110300
UPC # 786625000631 786625000631
Product Height 5.0 12.70 inch cm
Product Width 21.0 53.34 inch cm
Depth 14.0 35.56 inch cm
Product Weight 20.5 9.30 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;