L13SW 1000-Watt Halogen Telescoping Twin Head Tripod Work Light

L13SW 1000-Watt Halogen Telescoping Twin Head Tripod Work Light

SKU: L13SW Model: L13SW
Download Category Specifications:
Excel Table

Features & Benefits

  • Comes complete with two 500-Watt halogen bulbs.
  • 42 inch telescoping pole on a tripod stand
  • Two weatherproof power switches.
  • 4 foot power cord

Specifications

measurement
imperial metric
Stock # L13SW L13SW
Model # L13SW L13SW
UPC # 090529621855 090529621855
Height 8.375 21.27 inch cm
Width 7.0 17.78 inch cm
Depth 21.75 55.25 inch cm
Weight (lbs) (kg) 10.25 4.65 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;