Floor Light Fluorescent

SKU: E709165 Model: E709165
Portable, lightweight and durable, the Defender floor light delivers big brightness from a small package. Heavy-duty impact resistant housing keeps them on the job. Compact size goes into tight places and stores easily.
Download Category Specifications:
Excel Table

Features & Benefits

  • IP44 design for dust and water resistance
  • Rubberized carrying handle and base
  • 10 Ft. integrated power cord
  • Low energy consumption

Specifications

measurement
imperial metric
Stock # E709165 E709165
Model # E709165 E709165
UPC # 786625091653 786625091653
Width 12.4 31.50 inch cm
Weight (lbs) (kg) 5.3 2.40 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;