Southwire 166SW 10-1/2-Inch Brooder Lamp with Heavy-Duty Clamp, Porcelain Socket, 6-Foot Cord

Southwire 166SW 10-1/2-Inch Brooder Lamp with Heavy-Duty Clamp, Porcelain Socket, 6-Foot Cord

SKU: 166 Model: 166
Download Category Specifications:
Excel Table

Features & Benefits

  • Comes with an insulated porcelain socket
  • Porcelain socket is compatible with higher watt bulbs
  • Heavy-duty clamp and hang-hooks attach on pipes, rope and other surfaces
  • Features heavy gauge aluminum reflectors with snap-on bulb guards for added protection
  • Perfect for heating baby chickens, piglets or warming water dishes

Specifications

measurement
imperial metric
Stock # 166 166
Model # 166 166
UPC # 078693001666 078693001666
Height 13.5 34.29 inch cm
Width 10.5 26.67 inch cm
Depth 10.5 26.67 inch cm
Weight (lbs) (kg) 1.3 0.59 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;