151SW 150-Watt Clamp Light with 8.5-Inch Reflector and 6-Foot 18/2 SPT-2 Cord

151SW 150-Watt Clamp Light with 8.5-Inch Reflector and 6-Foot 18/2 SPT-2 Cord

SKU: 151 Model: 151
Download Category Specifications:
Excel Table

Features & Benefits

  • Heat Resistant 150W Socket
  • 6ft 18/2 Cord with Polarized Plug
  • Clamp with vlnyl coated grips
  • UL cUL listed
  • Bulb not included

Specifications

measurement
imperial metric
Stock # 151 151
Model # 151 151
UPC # 078693001512 078693001512
Height 12.0 30.48 inch cm
Width 8.75 22.23 inch cm
Depth 8.75 22.23 inch cm
Weight (lbs) (kg) 0.804 0.36 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;