SR. Replacement Dome With Cap

SR. Replacement Dome With Cap

SKU: 111801 Model: 111801
Download Category Specifications:
Excel Table

Features & Benefits

  • 60 ft beam of light
  • IP65 Rated for wet location use
  • No hot surfaces
  • LED head with polycarbonate lens

Specifications

measurement
imperial metric
Stock # 111801 111801
Model # 111801 111801
UPC # 786625518013 786625518013
Height 12.5 31.75 inch cm
Width 11.25 28.58 inch cm
Depth 11.25 28.58 inch cm
Weight (lbs) (kg) 2.05 0.93 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;