This guide provides recommendations on procedures and equipment used during VR2 conductor installation.
This guide provides engineers and contractors with essential information on the basic applications, selection, and installation of Feeder MC cables, including Riser MC™ High Rise Cable and PVC Jacketed Feeder MC cable.
Product catalog of 69kv-400kv high voltage underground cables and accessories.
This guides provides recommendations on procedures and equipment used during cable-in-conduit installations.
The Southwire Power Cable Manual is a hard-bound book that provides engineering and installation information for extruded dielectric power cable.Please use this manual as general guidelines only.
Southwire's Power Cable Installation Guide provides installation information for extruded dielectric power cable systems. This guide covers copper and aluminum conductors from 14 AWG through 1000 kcmil, insulated for operation from 600V though 35kV.
This guide provides recommendations on procedures and equipment used during ACSS and ACSS/TW installations.
This guide provides recommendations on procedures and equipment used during ACSR and ACSR/TW installations.
This guide provides installation information for extruded dielectric substation cable systems. It covers copper and aluminum conductors from 14 AWG through 1000 kcmil, insulated for operation from 600V through 2kV.
This guide provides recommendations for the installation and use of C7® Overhead Conductor.
This guide provides recommendations on procedures and equipment used during bare overhead installations.
This 3rd edition hardbound reference book provides technical data and resources that transmission and distribution engineers use to design overhead lines. Conductor characteristics, thermal ratings, and installation considerations are presented.
User’s manual for SAG10® 4.0.7 Software.
Southwire’s Sag10® Software is widely recognized as the industry standard for overhead conductor sag-tension calculations. To purchase your copy, click here.
Guide for the proper handling of the SIMpull® reel and flange.
User’s guide to Southwire’s Configurator Plus™ Web App.
Explanation of flammability tests and determination of combustion products.
Detailed technical overview of Southwire’s DLO cable.
This guide provides recommendations on procedures and equipment for the proper installation of C7® Tree Wire.
Lighting products including indoor commercial, residential, recessed down lighting, high bay lighting, emergency, outdoor fixtures, temporary lighting, and traditional lamp replacements.
Southwire's complete line of Hand tools, VDV, Fishing and Bending, Test and Measurement, Cable Pulling, Termination, Conduit Bending, Hole making, and Material Handling.
Cord solutions: outdoor cords, cold weather cords, twist lock & generator cords, specialty cords, range dryer & appliance, cord management & reels, temporary power products, cable protection systems, mobile power, Southwire lighting.
The Southwire Area Lighting range is built to offer maximum lumen output for large projects, while still keeping lighting at ground level.
Never thread conduit again. Fast, no tool installation. Fast push on installation, no adhesive needed.
Cord solutions: outdoor cords, cold weather cords, twist lock & generator cords, specialty cords, range dryer & appliance, cord management & reels.