TWO GANG STAR GROMMET PLATE

Southwire #: LVP2 Model #: LVP2

One and two gang cable plates come with a flexible opening to allow low voltage cables through a wall while keeping the opening in the wall covered. They are perfect for eliminating connections at the wall and can hold up to six cables.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting wings are molded into cable plate and fasten tightly against the back of any drywall and require no additional parts
  • UL, RoHS Compliant

Specifications

Stock # LVP2 LVP2
Model # LVP2 LVP2
UPC # 785592112347 785592112347
Product Height 0.55 1.40 inch cm
Product Width 0.86 2.18 inch cm
Product Weight 0.176 0.08 lbs kg
Material Plastic Plastic
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;