Toggle Lock Bracket - White

Southwire #: TOGLOKWH Model #: TOGLOKWH

Switch lock-out device mounts over a toggle switch allowing a lock or bolt to be installed to secure switches in the ON or Off position.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Durable steel construction available in several painted colors
  • Painted steel
  • UL, CUL, RoHS Compliant

Specifications

Stock # TOGLOKWH TOGLOKWH
Model # TOGLOKWH TOGLOKWH
UPC # 785592117298 785592117298
Product Weight 0.044 0.02 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 50 50
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;