Stainless Steel Blank Handy Utility Box Cover

Southwire #: G19290-SS

4" X2" HANDY BOX COVER BLANK SS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation
  • RoHS Compliant

Specifications

Stock # G19290-SS G19290-SS
UPC # 785592111395 785592111395
Product Height 0.21 0.53 inch cm
Product Width 2.38 6.05 inch cm
Product Weight 0.06 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 70ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;