SLIM FIT EASY MOUNT LOW VOLTAGE CABLE PLATE

Southwire #: LVP1SH Model #: LVP1SH

One, two and three gang low-voltage plates are manufactured with an open-nose in cable splash to conceal multiple AV cables behind your flat panel TV or other media platform.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Vertical or horizonal mounting styles available
  • Horizontal Mount

Specifications

Stock # LVP1SH LVP1SH
Model # LVP1SH LVP1SH
UPC # 785592112033 785592112033
Product Height 0.08 0.20 inch cm
Product Width 0.4 1.02 inch cm
Product Weight 0.156 0.07 lbs kg
Material Plastic Plastic
Standard Package 500 500
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;