Six Gang Masonry Box, 2-1/2" Deep - Gangable, W/ Conduit KO's

Southwire #: TB-625-G Model #: TB-625-G

6G MASON BX 2-1/2IND GANGABL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Up-front ground provision on box face for easy ground installation
  • Already assembled - saving time and labor cost
  • Brackets: Gangable

Specifications

Stock # TB-625-G TB-625-G
Model # TB-625-G TB-625-G
UPC # 785592411594 785592411594
Product Weight 1.81 0.82 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 84.0 (1377.0) 84.0 (1377.0)
Standard Package 50 50
Side Knockouts (16) 1/2" - 3/4" (16) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;