Oversized Handy Box Cover - Blank

Southwire #: G20290 Model #: G20290

2-1/2X4-1/8 OS HNDY COV BLANK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Captive cover screws for easy installation

Specifications

Stock # G20290 G20290
Model # G20290 G20290
UPC # 785592987488 785592987488
Product Height 0.2 0.51 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;