One Gang Masonry Box Extension, 2-1/2" Deep - W/ Conduit KO's

Southwire #: TBX-125 Model #: TBX-125

1G MASON BX EXT RNG 2-1/2" D

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included
  • UL, RoHS Compliant

Specifications

Stock # TBX-125 TBX-125
Model # TBX-125 TBX-125
UPC # 785592999689 785592999689
Product Height 2.5 6.35 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 25 25
Bottom Knockouts (3) 1/2" (3) 1/2"
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;