ONE GANG LOW VOLTAGE DEVICE BRACKET

Southwire #: WBF-1 Model #: WBF-1

Old-wok device mounting rings are used to add a low voltage device in drywall, tile or plaster wall opening.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For 3/8" through 1-1/2" drywall
  • Unique design allows brackets to be mounted vertically or horizontally
  • Includes mounting screws
  • Quickly screws to face and side of stud wall upright
  • UL, RoHS Compliant

Specifications

Stock # WBF-1 WBF-1
Model # WBF-1 WBF-1
UPC # 785592102522 785592102522
Product Height 2.9 7.37 inch cm
Product Width 4.4 11.18 inch cm
Product Weight 2.05 0.93 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;