One Gang Bracketed Masonry Box, 3-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: CB-1350 Model #: CB-1350

CONCRETE BLOCK W/STBLIZER 1G D

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Additional morter bracket secures box in place at the morter joint preventing unwanted repositioning or movement
  • Concentric combination KO's
  • Brackets: Mortar Bracket
  • UL, RoHS Compliant

Specifications

Stock # CB-1350 CB-1350
Model # CB-1350 CB-1350
UPC # 785592117496 785592117496
Product Height 3.56 9.04 inch cm
Product Width 3.19 8.10 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.2) 21.0 (344.2)
Standard Package 50 50
Bottom Knockouts (3) 1/2", (4) NM (3) 1/2", (4) NM
Side Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;