One Gang Bracketed Masonry Box, 2-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: CB-1250 Model #: CB-1250

CONCRETE BLOCK W/STBLIZER 1G

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Additional morter bracket secures box in place at the morter joint preventing unwanted repositioning or movement
  • Concentric combination KO's
  • Brackets: Mortar Bracket
  • UL, RoHS Compliant

Specifications

Stock # CB-1250 CB-1250
Model # CB-1250 CB-1250
UPC # 785592117489 785592117489
Product Height 2.56 6.50 inch cm
Product Width 3.19 8.10 inch cm
Product Weight 1.25 0.57 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 14.0 (229.5) 14.0 (229.5)
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Side Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;