Octagon Concrete Ceiling Fan Box, 4" Deep - Welded W/ Conduit KO's

Southwire #: OCR-400FAN Model #: OCR-400FAN

OCT CONCRETE BX 4IN FAN RATED

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting hardware included
  • Static Fixture Max Load: 75 lbs
  • Ceiling Fan Dynamic Max Load: 35 lbs

Specifications

Stock # OCR-400FAN OCR-400FAN
Model # OCR-400FAN OCR-400FAN
UPC # 785592991935 785592991935
Product Height 1.06 2.69 inch cm
Product Width 1.64 4.17 inch cm
Product Weight 1.17 0.53 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 49.3 (807.8) 49.3 (807.8)
Standard Package 25 25
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (8) 1/2", (8) 3/4" (8) 1/2", (8) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;