Octagon Concrete Box Flat Cover - W/ Knockouts

Southwire #: CBP Model #: CBP

OCTAGON CONCRETE BX CVR

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole mounting for easy installation and removal

Specifications

Stock # CBP CBP
Model # CBP CBP
UPC # 785592105004 785592105004
Product Height 0.06 0.15 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.26 0.12 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;