Octagon Concrete Box Assembly, 3-1/2" Deep - (4) 3/4" Set Screw Connectors

Southwire #: OCA35075 Model #: OCA35075

3-1/2IN D OCT BX W/3/4IN CON

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Assemblies include preinstalled connectors and gasketed covers - both sides
  • Extra long external mounting tabs allow easy installation by nailing or screwing the boxes to wooden or steel concrete forms
  • Solid leak-proof housing
  • Rubber plugs seal unused connector holes
  • UL, RoHS Compliant

Specifications

Stock # OCA35075 OCA35075
Model # OCA35075 OCA35075
UPC # 785592125378 785592125378
Product Height 3.5 8.89 inch cm
Product Width 6.12 15.54 inch cm
Product Weight 0.48 0.22 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 50 50
Bottom Knockouts (5) 1/2" (5) 1/2"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;